A 6X 9-024
0.024" Diameter Stainless Steel cable with Nylon Coating
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.49 | 11 wks |
10 - 24 | $6.18 | 11 wks |
25 - 49 | $5.58 | 11 wks |
50 - 99 | $5.18 | 11 wks |
100+ | Request for Quote |
$7.49
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Breaking Strength (lbs) | 40 lbs |
---|---|
Cable Diameter (O.D.) | 0.024 inch |
Cable Material | Stainless Steel |
Coating Material | Nylon |
Sold In Feet | Multiples of 10 Feet |
Wire Diameter (A) | 0.018 Inch |