A 6X 7M1424
3.75mm (.1475") Pitch, 24 Grooves, 8mm Bore, Metal roller Chain Sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $21.82 | 8 wks |
5 - 24 | $17.45 | 8 wks |
25 - 99 | $12.31 | 8 wks |
100 - 249 | $9.73 | 8 wks |
250+ | Request for Quote |
$21.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Grooves (Teeth) | 24 |
---|---|
Bore | 8 |
Face Width | 1.6 |
Hub Diameter | 19 |
Material | Metal |
Material Type | 303 Stainless Steel |
Overall Width | 10 |
Pitch | 3.75mm (.1475") |
Pitch Diameter | 28.7 |