A 6X 7-2514
0.25 (#25) Pitch, 14 Teeth, 0.25" Bore, Metal roller chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.65 | 8 wks |
10 - 24 | $19.43 | 8 wks |
25 - 49 | $15.77 | 8 wks |
50 - 99 | $13.69 | 8 wks |
100+ | Request for Quote |
$25.65
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.25 Inch |
---|---|
Face Width (X) | 0.11 Inch |
Hub Dia. (C) | 0.813 Inch |
No. Of Teeth | 14 |
Overall Width (E) | 0.5 Inch |
Pitch | 0.25 (#25) |
Pitch Dia. (P.D.) | 1.123 Inch |