A 6X 7-1424

0.1475 Pitch, 24 Teeth, 0.25" Bore, Metal roller chain sprocket
Qty Range Price/Unit Ships Within
1 - 4 $23.08 8 wks
5 - 24 $21.23 8 wks
25 - 49 $17.18 8 wks
50 - 99 $16.28 8 wks
100+ Request for Quote
$23.08

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.25 Inch
Face Width (X) 0.062 Inch
Hub Dia. (C) 0.75 Inch
Material 303 Stainless Steel
No. Of Teeth 24
Overall Width (E) 0.406 Inch
Pitch 0.1475
Pitch Dia. (P.D.) 1.13 Inch
Substitute Part S1026Y-SP-24

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team