A 6X 7-1420A
0.1475 Pitch, 20 Teeth, 0.25" Bore, Metal roller chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $22.50 | 8 wks |
5 - 24 | $20.7 | 8 wks |
25 - 49 | $16.76 | 8 wks |
50 - 99 | $15.88 | 8 wks |
100+ | Request for Quote |
$22.50
Availability: 28 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.25 Inch |
---|---|
Face Width (X) | 0.062 Inch |
Hub Dia. (C) | 0.75 Inch |
No. Of Teeth | 20 |
Overall Width (E) | 0.406 Inch |
Pitch | 0.1475 |
Pitch Dia. (P.D.) | 0.943 Inch |