A 6X 7-1407
0.1475 Pitch, 7 Teeth, 0.0937" Bore, Metal roller chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $16.68 | 8 wks |
5 - 24 | $15.34 | 8 wks |
25 - 49 | $12.42 | 8 wks |
50 - 99 | $11.77 | 8 wks |
100+ | Request for Quote |
$16.68
Availability: 35 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.0937 Inch |
---|---|
Face Width (X) | 0.062 Inch |
Hub Dia. (C) | 0.234 Inch |
No. Of Teeth | 7 |
Overall Width (E) | 0.344 Inch |
Pitch | 0.1475 |
Pitch Dia. (P.D.) | 0.34 Inch |
Substitute Part | A 6X 7-1407A,S1022Y-SP-07 |