A 6TS9M3716021S

Single 21 Tooth Steel Sprocket, Acetal Chain Tensioner
$43.02

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Arm Material Acetal
Chain Pitch 3/8" x 7/32"
Diameter (D) 65 mm
Length (L) 119 mm
Load (Max) (N) 80 N
Load (min.) 30 N
Teeth 21

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team