A 6TR9M16050A

118mm Long, 50 mm Diameter, 45 Degree Aluminum Belt Tensioner
Qty Range Price/Unit Ships Within
1 - 9 $48.81 4 wks
10 - 49 $47.39 4 wks
50 - 99 $46.54 4 wks
100 - 249 $44.42 4 wks
250+ Request for Quote
$48.81

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Arm Material Acetal
Diameter 1 (D) 65 mm
Diameter 2 (N) 50 mm
Length (L) 118 mm
Load (Max) (N) 80 N
Load (min.) 30 N
Roller Material Aluminum

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team