A 6TR9M16030S
118mm Long, 30 mm Diameter, 45 Degree Stainless Steel Belt Tensioner
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $53.26 | 6 wks |
10 - 49 | $51.58 | 6 wks |
50 - 99 | $50.59 | 6 wks |
100 - 249 | $48.13 | 6 wks |
250+ | Request for Quote |
$53.26
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Arm Material | Acetal |
---|---|
Diameter 1 (D) | 65 mm |
Diameter 2 (N) | 30 mm |
Length (L) | 118 mm |
Load (Max) (N) | 80 N |
Load (min.) | 30 N |
Roller Material | Steel (Zinc Plated) |