A 6T35MC100

T5mm Pitch, 10mm Wide, Open ended Polyurethane belt.
Qty Range Price/Unit Ships Within
1 - 9 $10.93 6 wks
10 - 29 $9.92 6 wks
30 - 79 $8.97 6 wks
80 - 149 $8.31 6 wks
150+ Request for Quote
$10.93

Availability: 66.32 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Width 10 mm
Material Polyurethane
Max. Length (Meters) 50 Meters
No. Of Grooves (m) 200 meter
Pitch T5 (5mm)
Tension Member (Cords) Steel Tensile Cords

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team