A 6T25-H72SF1524

5mm (HTD) Pitch, 72 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range Price/Unit Ships Within
1 - 24 $27.96 12 wks
25 - 99 $24.56 12 wks
100+ $21.82 12 wks
$27.96

Availability: 18 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Applicable Shaftloc A 7Z37-040670
Belt Width .590 (15mm)
Bore (Pulley / Shaftloc) .750 / .500
Flange Configuration 1 Flange / Hubless
Material (Pulley / Insert) Reinforced Nylon / Steel
No. Of Grooves 72
Outside Dia. (inch) 4.466
Overall Width 0.7
Pitch 5mm(HTD)
Pitch Dia. (inch) 4.511

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team