A 6T25-H32SF1524

5mm (HTD) Pitch, 32 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range Price/Unit Ships Within
1 - 24 $22.49 12 wks
25 - 99 $19.6 12 wks
100+ $17.32 12 wks
$22.49

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Applicable Shaftloc A 7Z37-030578
Belt Width .590 (15mm)
Bore (Pulley / Shaftloc) .750 / .500
Flange Configuration 1 Flange / Hubless
Material (Pulley / Insert) Reinforced Nylon / Steel
No. Of Grooves 32
Outside Dia. (inch) 1.96
Overall Width 0.7
Pitch 5mm(HTD)
Pitch Dia. (inch) 2.005

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team