A 6T25-H22DF1524

5mm (HTD) Pitch, 22 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range Price/Unit Ships Within
1 - 24 $20.81 12 wks
25 - 99 $18.06 12 wks
100+ $15.92 12 wks
$20.81

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Applicable Shaftloc A 7Z37-030578
Belt Width .590 (15mm)
Bore (Pulley / Shaftloc) .750 / .500
Flange Configuration 2 Flanges / Hubless
Material (Pulley / Insert) Reinforced Nylon / Steel
No. Of Grooves 22
Outside Dia. (inch) 1.334
Overall Width 0.75
Pitch 5mm(HTD)
Pitch Dia. (inch) 1.379

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team