A 6T23-H40DF0920

3mm (HTD) Pitch, 40 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range Price/Unit Ships Within
1 - 24 $18.72 12 wks
25 - 99 $16.19 12 wks
100+ $14.22 12 wks
$18.72

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Applicable Shaftloc A 7Z37-030553
Belt Width .354 (9mm)
Bore (Pulley / Shaftloc) .625 / .375
Flange Configuration 2 Flanges / Hubless
Material (Pulley / Insert) Reinforced Nylon / Steel
No. Of Grooves 40
Outside Dia. (inch) 1.474
Overall Width 0.563
Pitch 3mm(HTD)
Pitch Dia. (inch) 1.504

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team