A 6T23-H36DF0920
3mm (HTD) Pitch, 36 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.53 | 11 wks |
25 - 99 | $16.24 | 11 wks |
100+ | $14.27 | 11 wks |
$18.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Applicable Shaftloc | A 7Z37-030553 |
---|---|
Belt Width | .354 (9mm) |
Bore (Pulley / Shaftloc) | .625 / .375 |
Flange Configuration | 2 Flanges / Hubless |
Material (Pulley / Insert) | Reinforced Nylon / Steel |
No. Of Grooves | 36 |
Outside Dia. (inch) | 1.323 |
Overall Width | 0.563 |
Pitch | 3mm(HTD) |
Pitch Dia. (inch) | 1.353 |