A 6T19-752508

2.953" O.D., Polycarbonate Flat Belt Pulley With Knurled Brass Insert
Qty Range Price/Unit Ships Within
1 - 24 $25.20 8 wks
25 - 99 $20.19 8 wks
100 - 249 $17.66 8 wks
250 - 499 $15.71 8 wks
500+ Request for Quote
$25.20

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.25
Hub Dia. 0.688 Inch
Hub Projection 0.25 Inch
Insert Configuration Straight
Insert Material Brass
Outside Diameter 2.953
Pulley Material Polycarbonate

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team