A 6T19-492506
1.929" O.D., Polycarbonate Flat Belt Pulley With Knurled Brass Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $21.34 | 8 wks |
25 - 99 | $16.97 | 8 wks |
100 - 249 | $14.77 | 8 wks |
250 - 499 | $13.13 | 8 wks |
500+ | Request for Quote |
$21.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1875 |
---|---|
Hub Dia. | 0.688 Inch |
Hub Projection | 0.25 Inch |
Insert Configuration | Straight |
Insert Material | Brass |
Outside Diameter | 1.929 |
Pulley Material | Polycarbonate |