A 6T19-172506

0.669" O.D., Polycarbonate Flat Belt Pulley With Knurled Aluminum Insert
Qty Range Price/Unit Ships Within
1 - 24 $16.18 8 wks
25 - 99 $12.7 8 wks
100 - 249 $10.98 8 wks
250 - 499 $9.72 8 wks
500+ Request for Quote
$16.18

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.1875
Hub Dia. 0.5 Inch
Hub Projection 0.25 Inch
Insert Configuration "T" Insert
Insert Material Aluminum Alloy
Outside Diameter 0.669
Pulley Material Polycarbonate

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team