A 6T19-132508
0.512" O.D., Polycarbonate Flat Belt Pulley With Knurled Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.11 | 8 wks |
25 - 99 | $11.82 | 8 wks |
100 - 249 | $10.21 | 8 wks |
250 - 499 | $8.98 | 8 wks |
500+ | Request for Quote |
$15.11
Availability: 39 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.25 |
---|---|
Hub Dia. | 0.5 Inch |
Hub Projection | 0.25 Inch |
Insert Configuration | "T" Insert |
Insert Material | Aluminum Alloy |
Outside Diameter | 0.512 |
Pulley Material | Polycarbonate |