A 6T16-028DF2508
.080" (MXL) Pitch,28 Teeth, 0.25" Bore, Aluminum "T"-Insert, Polycarbonate Timing Pulley for 0.25" Wide Belt
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $12.48 | 6 wks |
| 25 - 99 | $10.32 | 6 wks |
| 100 - 249 | $8.38 | 6 wks |
| 250 - 499 | $7.39 | 6 wks |
| 500+ | Request for Quote |
$12.48
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Width | 0.25 Inch |
|---|---|
| Bore Configuration | Aluminum "T"-Insert |
| Bore Size | 0.25 Inch |
| Flange Configuration | 2 Flanges / With Hub |
| Material | Polycarbonate |
| No. Of Grooves | 28 |
| Outside Diameter | 0.693 Inch |
| Overall Length | 0.688 |
| Pitch | .080" (MXL) |
| Pitch Diameter | 0.713 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities