A 6T10M01202508

8mm Bore, 23mm Pitch DIA. Single Groove V-Belt Pulley
Qty Range Price/Unit Ships Within
1 - 9 $20.38 12 wks
10 - 24 $16.05 12 wks
25 - 49 $12.56 12 wks
50 - 99 $9.44 12 wks
100+ Request for Quote
$20.38

Availability: 41 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Size 2L (6MMX3MM BELT)
Bore Size 8
Face Width 8.4
Hub Diameter 0
Material Nylon
Outside Diameter 25
Overall Length 17.5
Pitch Diameter 23
Set Screw Size Set Screw Installed
Weight 0
Substitute Part A 6T10-0121010

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team