A 6T10M01202506
6mm Bore, 23mm Pitch DIA. Single Groove V-Belt Pulley
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.38 | 12 wks |
10 - 24 | $16.05 | 12 wks |
25 - 49 | $12.56 | 12 wks |
50 - 99 | $9.44 | 12 wks |
100+ | Request for Quote |
$20.38
Availability: 16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Size | 2L (6MMX3MM BELT) |
---|---|
Bore Size | 6 |
Face Width | 8.4 |
Hub Diameter | 0 |
Material | Nylon |
Outside Diameter | 25 |
Overall Length | 17.5 |
Pitch Diameter | 23 |
Set Screw Size | Set Screw Installed |
Weight | 0 |