A 6T10-1242008
2" Outside Diameter for A 1/8" Cross Sectional Belt Diameter
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $22.00 | 8 wks |
5 - 24 | $17.55 | 8 wks |
25 - 99 | $14.49 | 8 wks |
100 - 249 | $12.81 | 8 wks |
250+ | Request for Quote |
$22.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.250 Inch |
---|---|
Bottom Diameter | 1.875 |
Face Width | 0.188 Inch |
For Belt Dia. | 1/8 Inch |
Hub Dia. | 1 |
Material (Pulley / Insert) | Acetal / Brass |
Outside Dia. | 2 Inch |
Overall Width | 0.688 |
Set Screw Size | #6-32 |