A 6T10-1241004
1" Outside Diameter for A 1/8" Cross Sectional Belt Diameter
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $18.47 | 8 wks |
| 25 - 49 | $16.05 | 8 wks |
| 50 - 99 | $14.96 | 8 wks |
| 100 - 249 | $13.21 | 8 wks |
| 250+ | Request for Quote |
$18.47
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.125 Inch |
|---|---|
| Bottom Diameter | 0.875 |
| Face Width | 0.188 Inch |
| For Belt Dia. | 1/8 Inch |
| Hub Dia. | 0.625 |
| Material (Pulley / Insert) | Acetal / Brass |
| Outside Dia. | 1 Inch |
| Overall Width | 0.688 |
| Set Screw Size | #4-40 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities