A 6T10-1232004
2" Outside Diameter for A 3/32" Cross Sectional Belt Diameter
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $20.12 | 10 wks |
5 - 24 | $16.15 | 10 wks |
25 - 99 | $12.59 | 10 wks |
100 - 249 | $10.47 | 10 wks |
250+ | Request for Quote |
$20.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.125 Inch |
---|---|
Bottom Diameter | 1.906 |
Face Width | 0.188 Inch |
For Belt Dia. | 3/32 Inch |
Hub Dia. | 1 |
Material (Pulley / Insert) | Acetal / Brass |
Outside Dia. | 2 Inch |
Overall Width | 0.688 |
Set Screw Size | #4-40 |