A 6T10-1230604

0.75" Outside Diameter for A 3/32" Cross Sectional Belt Diameter
Qty Range Price/Unit Ships Within
1 - 4 $16.95 10 wks
5 - 24 $13.82 10 wks
25 - 99 $10.95 10 wks
100 - 249 $9.34 10 wks
250+ Request for Quote
$16.95

Availability: 14 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.125 Inch
Bottom Diameter 0.656
Face Width 0.188 Inch
For Belt Dia. 3/32 Inch
Hub Dia. 0.625
Material (Pulley / Insert) Acetal / Brass
Outside Dia. 0.75 Inch
Overall Width 0.688
Set Screw Size #4-40

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team