A 6T10-1221008
1" Outside Diameter for A 1/16" Cross Sectional Belt Diameter
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $22.63 | 10 wks |
5 - 24 | $18.38 | 10 wks |
25 - 99 | $14.51 | 10 wks |
100 - 249 | $12.22 | 10 wks |
250+ | Request for Quote |
$22.63
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.250 Inch |
---|---|
Bottom Diameter | 0.938 |
Face Width | 0.125 Inch |
For Belt Dia. | 1/16 Inch |
Hub Dia. | 0.625 |
Material (Pulley / Insert) | Acetal / Brass |
Outside Dia. | 1 Inch |
Overall Width | 0.625 |
Set Screw Size | #6-32 |