A 6T10-0121008

0.2505" Bore, 0.9" Pitch Dia. Single groove V-Belt Pulley
Qty Range Price/Unit Ships Within
1 - 24 $7.30 12 wks
25 - 49 $6.23 12 wks
50 - 99 $5.74 12 wks
100 - 249 $5.41 12 wks
250+ Request for Quote
$7.30

Availability: 7 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Size 2L (1/4"X1/8" Belt)
Bore Size 0.2505
Face Width 0.328
Hub Diameter 0
Material Nylon
Outside Diameter 1
Overall Length 0.688
Pitch Diameter 0.9
Set Screw Size Set Screw Installed
Weight 0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team