A 6T 9-02412
1.5"(OD) Nylon Idler Pulley, Maximum Cable Diameter of .094"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.41 | 8 wks |
25 - 99 | $4.67 | 8 wks |
100 - 249 | $3.9 | 8 wks |
250 - 499 | $3.48 | 8 wks |
500+ | Request for Quote |
$6.41
Availability: 66 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Sintered Bronze |
---|---|
Bore Size | 0.377 Inch |
Bottom Diameter | 1.25 Inch |
Duty Type | Medium |
Face Width | 0.281 Inch |
Groove Radius | 0.046 |
Material | Nylon |
Max. Cable Dia. (Inch) | 0.094 Inch |
Outside Diameter | 1.5 Inch |