A 6T 9-01708
1.07"(OD) Nylon Idler Pulley, Maximum Cable Diameter of .047"
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.60 | 11 wks |
25 - 99 | $3.29 | 11 wks |
100 - 249 | $2.73 | 11 wks |
250 - 499 | $2.42 | 11 wks |
500+ | Request for Quote |
$4.60
Availability: 221 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | Sintered Bronze |
---|---|
Bore Size | 0.252 Inch |
Bottom Diameter | 0.885 Inch |
Duty Type | Medium |
Face Width | 0.219 Inch |
Groove Radius | 0.025 |
Material | Nylon |
Max. Cable Dia. (Inch) | 0.047 Inch |
Outside Diameter | 1.07 Inch |