A 6T 7-2530
0.25 (#25) Pitch, 30 Teeth, 0.2505" Bore, Plastic roller chain sprocket
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.27 | 9 wks |
25 - 99 | $9.69 | 9 wks |
100 - 249 | $5.76 | 9 wks |
250 - 499 | $4.25 | 9 wks |
500+ | Request for Quote |
$11.27
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.25 Inch |
---|---|
Face Width (X) | 0.11 Inch |
Hub Dia. (C) | 1 Inch |
Material | Nylon With Fiberglass |
No. Of Teeth | 30 |
Overall Width (E) | 0.422 Inch |
Pitch | 0.25 (#25) |
Pitch Dia. (P.D.) | 2.392 Inch |