A 6T 4-H18SF5024

0.375" ( L ) Pitch, 18 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range Price/Unit Ships Within
1 - 24 $18.30 8 wks
25 - 99 $15.35 8 wks
100+ $13.87 8 wks
$18.30

Availability: 15 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Applicable Shaftloc A 7Z37-040670
Belt Width 0.500
Bore (Pulley / Shaftloc) .750 / .500
Flange Configuration 1 Flange / Hubless
Material (Pulley / Insert) Reinforced Nylon / Steel
No. Of Grooves 18
Outside Dia. (inch) 2.119
Overall Width 0.7
Pitch 0.375
Pitch Dia. (inch) 2.149

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team