A 6T 4-H14DF5024
0.375" ( L ) Pitch, 14 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.01 | 12 wks |
25 - 99 | $15.53 | 12 wks |
100+ | $13.63 | 12 wks |
$18.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Applicable Shaftloc | A 7Z37-030578 |
---|---|
Belt Width | 0.500 |
Bore (Pulley / Shaftloc) | .750 / .500 |
Flange Configuration | 2 Flanges / Hubless |
Material (Pulley / Insert) | Reinforced Nylon / Steel |
No. Of Grooves | 14 |
Outside Dia. (inch) | 1.641 |
Overall Width | 0.75 |
Pitch | 0.375 |
Pitch Dia. (inch) | 1.671 |