A 6T 4-H11SF5020
0.375" ( L ) Pitch, 11 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.91 | 12 wks |
25 - 99 | $13.28 | 12 wks |
100+ | $11.97 | 12 wks |
$15.91
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Applicable Shaftloc | A 7Z37-030578 |
---|---|
Belt Width | 0.500 |
Bore (Pulley / Shaftloc) | .625 / .375 |
Flange Configuration | 1 Flange / Hubless |
Material (Pulley / Insert) | Reinforced Nylon / Steel |
No. Of Grooves | 11 |
Outside Dia. (inch) | 1.283 |
Overall Width | 0.7 |
Pitch | 0.375 |
Pitch Dia. (inch) | 1.313 |