A 6T 4-C100
3/8 Pitch, 1" Wide, Open Ended Polyurethane Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.65 | 11 wks |
25 - 99 | $9.55 | 11 wks |
100 - 249 | $8.64 | 11 wks |
250 - 499 | $8.11 | 11 wks |
500+ | Request for Quote |
$10.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 1 Inch |
---|---|
Max. Length (Feet) | 160 Feet |
No. Of Grooves (ft) | 32 |
Pitch | .375" (L) |
Tension Member | Steel Tensile Cords |
Substitute Part | A 6T 4MC250 |