A 6T 4-C075
Priced per Foot.
3/8 Pitch, 3/4" Wide, Open Ended Polyurethane Belt
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $11.14 | 11 wks |
| 25 - 99 | $9.99 | 11 wks |
| 100 - 249 | $9.03 | 11 wks |
| 250 - 499 | $8.47 | 11 wks |
| 500+ | Request for Quote |
$11.14
Availability: 12 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Width | 3/4 Inch |
|---|---|
| Max. Length (Feet) | 160 Feet |
| No. Of Grooves (ft) | 32 |
| Pitch | .375" (L) |
| Tension Member | Steel Tensile Cords |
| Substitute Part | A 6T 4MC190 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities