A 6T 3MC060
5.08mm Pitch, 6mm Wide, Open ended Polyurethane belt.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $32.65 | 2 wks |
10 - 29 | $29.68 | 2 wks |
30 - 79 | $26.78 | 2 wks |
80 - 149 | $25.13 | 2 wks |
150+ | Request for Quote |
$32.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 6 mm |
---|---|
Max. Length (Meters) | 50 Meters |
No. Of Grooves (m) | 197 meter |
Pitch | 5.08 mm (XL) |
Tension Member (Cords) | Steel Tensile Cords |
Substitute Part | A 6T 3-C025 |