A 6T 3-H60SF3720
0.20 (XL) Pitch, 60 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.68 | 12 wks |
25 - 99 | $17.95 | 12 wks |
100+ | $15.8 | 12 wks |
$20.68
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Applicable Shaftloc | A 7Z37-030553 |
---|---|
Belt Width | 0.375 |
Bore (Pulley / Shaftloc) | .625 / .375 |
Flange Configuration | 1 Flange / Hubless |
Material (Pulley / Insert) | Reinforced Nylon / Steel |
No. Of Grooves | 60 |
Outside Dia. (inch) | 3.8 |
Overall Width | 0.58 |
Pitch | 0.200 |
Pitch Dia. (inch) | 3.82 |