A 6T 3-H60DF3720

0.20 (XL) Pitch, 60 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range Price/Unit Ships Within
1 - 24 $21.27 12 wks
25 - 99 $18.47 12 wks
100+ $16.3 12 wks
$21.27

Availability: 7 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Applicable Shaftloc A 7Z37-030553
Belt Width 0.375
Bore (Pulley / Shaftloc) .625 / .375
Flange Configuration 2 Flanges / Hubless
Material (Pulley / Insert) Reinforced Nylon / Steel
No. Of Grooves 60
Outside Dia. (inch) 3.8
Overall Width 0.609
Pitch 0.200
Pitch Dia. (inch) 3.82

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team