A 6T 3-H28SF3720

0.20 (XL) Pitch, 28 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range Price/Unit Ships Within
1 - 24 $17.51 8 wks
25 - 99 $15.1 8 wks
100+ $13.25 8 wks
$17.51

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Applicable Shaftloc A 7Z37-030553
Belt Width 0.375
Bore (Pulley / Shaftloc) .625 / .375
Flange Configuration 1 Flange / Hubless
Material (Pulley / Insert) Reinforced Nylon / Steel
No. Of Grooves 28
Outside Dia. (inch) 1.763
Overall Width 0.58
Pitch 0.200
Pitch Dia. (inch) 1.783

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team