A 6T 3-H26SF3720
0.20 (XL) Pitch, 26 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.10 | 11 wks |
25 - 99 | $14.73 | 11 wks |
100+ | $12.91 | 11 wks |
$17.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Applicable Shaftloc | A 7Z37-030553 |
---|---|
Belt Width | 0.375 |
Bore (Pulley / Shaftloc) | .625 / .375 |
Flange Configuration | 1 Flange / Hubless |
Material (Pulley / Insert) | Reinforced Nylon / Steel |
No. Of Grooves | 26 |
Outside Dia. (inch) | 1.635 |
Overall Width | 0.58 |
Pitch | 0.200 |
Pitch Dia. (inch) | 1.655 |