A 6T 3-H18DF3720

0.20 (XL) Pitch, 18 Teeth Reinforced Nylon / Steel Insert Overmolded Pulley.
Qty Range Price/Unit Ships Within
1 - 24 $15.98 12 wks
25 - 99 $13.74 12 wks
100+ $12.03 12 wks
$15.98

Availability: 11 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Applicable Shaftloc A 7Z37-030553
Belt Width 0.375
Bore (Pulley / Shaftloc) .625 / .375
Flange Configuration 2 Flanges / Hubless
Material (Pulley / Insert) Reinforced Nylon / Steel
No. Of Grooves 18
Outside Dia. (inch) 1.126
Overall Width 0.609
Pitch 0.200
Pitch Dia. (inch) 1.146

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team