A 6T 3-C037
1/5 Pitch, 3/8" Wide, Open Ended Polyurethane Belt
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.31 | 11 wks |
25 - 99 | $11.13 | 11 wks |
100 - 249 | $10.09 | 11 wks |
250 - 499 | $9.49 | 11 wks |
500+ | Request for Quote |
$12.31
Availability: 311 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Width | 3/8 Inch |
---|---|
Max. Length (Feet) | 160 Feet |
No. Of Grooves (ft) | 60 |
Pitch | .200" (XL) |
Tension Member | Steel Tensile Cords |
Substitute Part | A 6T 3MC095 |