A 6T 3-C025

1/5 Pitch, 1/4" Wide, Open Ended Polyurethane Belt
Qty Range Price/Unit Ships Within
1 - 24 $9.95 8 wks
25 - 99 $8.92 8 wks
100 - 249 $8.04 8 wks
250 - 499 $7.55 8 wks
500+ Request for Quote
$9.95

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Width 1/4 Inch
Material Polyurethane
Max. Length (Feet) 160 Feet
No. Of Grooves (ft) 60
Pitch .200" (XL)
Tension Member Steel Tensile Cords
Substitute Part A 6T 3MC060

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team