A 6T 3-42SF037
.200" (XL) Pitch,42 Teeth, 0.251" Bore, No Insert / Set Screw, Nylon With Fiberglass Timing Pulley for 0.375" Wide Belt
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $11.08 | 11 wks |
| 25 - 99 | $9.47 | 11 wks |
| 100 - 249 | $8.34 | 11 wks |
| 250 - 499 | $7.74 | 11 wks |
| 500+ | Request for Quote |
$11.08
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Width | 0.375 Inch |
|---|---|
| Bore Configuration | No Insert / Set Screw |
| Bore Size | 0.251 Inch |
| Flange Configuration | 1 Flange / With Hub |
| Material | Nylon With Fiberglass |
| No. Of Grooves | 42 |
| Outside Diameter | 2.654 Inch |
| Overall Length | 0.891 |
| Pitch | .200" (XL) |
| Pitch Diameter | 2.674 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities