A 6R55MD351150
5 mm (GT2) Pitch, 351 Teeth, 15mm wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $132.24 | 2 wks |
| 25 - 49 | $115.71 | 2 wks |
| 50 - 99 | $107.64 | 2 wks |
| 100 - 249 | $98.48 | 2 wks |
| 250+ | Request for Quote |
$132.24
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 15 mm |
| Material | Neoprene |
| No. Of Grooves | 351 |
| Pitch | 5 mm (GT2) |
| Pitch Length | 1755 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A36R55MD351150 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities