A 6R55MD185150
5 mm (GT2) Pitch, 185 Teeth, 15mm wide Double Sided Neoprene Belt with Fiberglass Cords
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $90.76 | 2 wks |
| 25 - 49 | $79.41 | 6 wks |
| 50 - 99 | $73.88 | 6 wks |
| 100 - 249 | $67.59 | 6 wks |
| 250+ | Request for Quote |
$90.76
Availability: 4 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Double Sided |
|---|---|
| Belt Width | 15 mm |
| Material | Neoprene |
| No. Of Grooves | 185 |
| Pitch | 5 mm (GT2) |
| Pitch Length | 925 mm |
| Tension Member (Cords) | Fiberglass |
| Substitute Part | A36R55MD185150 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities