A 6R55M130090
5 mm (GT2) Pitch, 130 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.81 | 14 wks |
10 - 24 | $17.34 | 14 wks |
25 - 49 | $14.87 | 14 wks |
50 - 99 | $13.01 | 14 wks |
100+ | Request for Quote |
$20.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 130 |
Pitch | 5 mm (GT2) |
Pitch Length | 650 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A26R55M130090,A36R55M130090 |