A 6R55M090090
5 mm (GT2) Pitch, 90 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.86 | 2 wks |
10 - 24 | $14.05 | 2 wks |
25 - 49 | $12.05 | 2 wks |
50 - 99 | $10.54 | 2 wks |
100+ | Request for Quote |
$16.86
Availability: 33 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 90 |
Pitch | 5 mm (GT2) |
Pitch Length | 450 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R55M090090 |