A 6R55M085090
5 mm (GT2) Pitch, 85 Teeth, 9mm wide Single Sided Neoprene Belt with Fiberglass Cords
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.13 | 14 wks |
10 - 24 | $13.44 | 14 wks |
25 - 49 | $11.52 | 14 wks |
50 - 99 | $10.08 | 14 wks |
100+ | Request for Quote |
$16.13
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Sided |
---|---|
Belt Width | 9 mm |
Material | Neoprene |
No. Of Grooves | 85 |
Pitch | 5 mm (GT2) |
Pitch Length | 425 mm |
Tension Member (Cords) | Fiberglass |
Substitute Part | A36R55M085090 |